| Class and Description | 
|---|
| Expression
 
 An expression can be used for, e.g. 
 | 
| Class and Description | 
|---|
| Expression
 
 An expression can be used for, e.g. 
 | 
| Class and Description | 
|---|
| Expression
 
 An expression can be used for, e.g. 
 | 
| Class and Description | 
|---|
| Expression
 
 An expression can be used for, e.g. 
 | 
| Class and Description | 
|---|
| Expression
 
 An expression can be used for, e.g. 
 | 
| Class and Description | 
|---|
| Expression
 
 An expression can be used for, e.g. 
 | 
| Class and Description | 
|---|
| Expression
 
 An expression can be used for, e.g. 
 | 
| Class and Description | 
|---|
| ExpressionBuilder
 
 This interface provides methods to build a single expression consisting of PolyScope entities, such as
 variables, Features, I/Os and/or waypoints, as well as string parts. 
 | 
| Class and Description | 
|---|
| Expression
 
 An expression can be used for, e.g. 
 | 
| ExpressionBuilder
 
 This interface provides methods to build a single expression consisting of PolyScope entities, such as
 variables, Features, I/Os and/or waypoints, as well as string parts. 
 | 
| InvalidExpressionException
 This exception is thrown if an expression is invalid. 
 | 
| Class and Description | 
|---|
| Expression
 
 An expression can be used for, e.g. 
 | 
Copyright © 2019. All rights reserved.