| Interface | Description | 
|---|---|
| ApplicationAPI | 
 Provides access to functionality and services which are relevant for various different applications and contexts. 
 | 
| InstallationAPI | 
 Provides access to functionality and services related to the installation. 
 | 
| ProgramAPI | 
 Provides access to functionality and services related to programs. 
 | 
| SoftwareVersion | 
 This interface provides information about the Software version. 
 | 
| SystemAPI | 
 Provides access to system related functionality and services available from within PolyScope. 
 | 
| URCapAPI | 
 
 Provides access to functionality available from within PolyScope, as well as creating additional model elements
 to be used within PolyScope. 
 | 
| URCapInfo | 
 This interface provides various metadata information about an installed URCap, such as the name of the URCap. 
 | 
| UserInterfaceAPI | 
 Provides access to functionality and services available from within PolyScope related to user interface and end user
 interaction. 
 | 
| Class | Description | 
|---|---|
| URCapAPIFacade | 
 Provides access to system related functionality available from within PolyScope (the  
SystemAPI). | 
Copyright © 2020. All rights reserved.