| Class and Description |
|---|
| Expression
An expression can be used for, e.g.
|
| Class and Description |
|---|
| Expression
An expression can be used for, e.g.
|
| Class and Description |
|---|
| Expression
An expression can be used for, e.g.
|
| Class and Description |
|---|
| Expression
An expression can be used for, e.g.
|
| Class and Description |
|---|
| Expression
An expression can be used for, e.g.
|
| Class and Description |
|---|
| Expression
An expression can be used for, e.g.
|
| Class and Description |
|---|
| Expression
An expression can be used for, e.g.
|
| Class and Description |
|---|
| ExpressionBuilder
This interface provides methods to build a single expression consisting of PolyScope entities, such as
variables, Features, I/Os and/or waypoints, as well as string parts.
|
| Class and Description |
|---|
| Expression
An expression can be used for, e.g.
|
| ExpressionBuilder
This interface provides methods to build a single expression consisting of PolyScope entities, such as
variables, Features, I/Os and/or waypoints, as well as string parts.
|
| InvalidExpressionException
This exception is thrown if an expression is invalid.
|
| Class and Description |
|---|
| Expression
An expression can be used for, e.g.
|
Copyright © 2019. All rights reserved.